??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M353-0000-10-RM049-005
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M353-0000-10-RM049-005
VERF
Availability
Available
BC
Order code
BCC0E4Y
TC
Artikelbezeichnung
BCC M353-0000-10-RM049-005
PX
Product view
49866_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, straight, 3-pin, A-coded, Number of conductors = 3, Conductor cross-section = 0.25 mm², Lead length L = 0.50 m, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.